
TRV set, 3-elements, Danfoss Aero®, RA-FN, RLV-S, DN 15, Angle
015G5101
Set with Danfoss Aveo® sensor, RA-FN valve and RLV-S lockshield.
015G5101
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Colour | White RAL 9016 |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | 3-elements |
| Description | Set with Danfoss Aveo® sensor, RA-FN valve and RLV-S lockshield. |
| Design | Angle |
| DG Indicator Profile | Contains Gas |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Limiter pins | Yes |
| Material Description | Aero RA click +RA-FN+RLV-S15A OR(RETAIL) |
| Packaging type | Box |
| Product group | TRV set |
| Product line | Mechanical TRV |
Characteristic | Value |
|---|---|
| Product Type | Danfoss Aero® + RA-FN + RLV-S |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Response time [m] | 10 min |
| RLV type | RLV-S |
| SCIP dossier no. | dc98451b-b295-438c-8f15-80bf1b8a4b8c |
| SCIP dossier product name | Aero RA-FN & RLV-S Set |
| Sensor design | Danfoss Aero® |
| Sensor media | Gas |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 7 °C |
| Sensor type | Built-in sensor |
| Tailpiece type | With o-ring |
| UL mark | No |
| Valve size | DN 15 |
| Valve type | RA-FN |
| Zero-blocking | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.626 Kilogram |
| Net weight | 0.574 Kilogram |
| Volume | 1.008 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424625535 |
| Proposition 65 | Cancer and Reproductive Harm |