RA-NCX & RLV-CX
RA-NCX and RLV-CX are series of chrome plated radiator valves and lockshield valves, specifically designed for use with design radiators. All types of thermostatic sensors in the Danfoss RA 2000 series and RAX design series can be used with RA-NCX. Compression fittings are available in chrome finish. The complete gland seal can be replaced without draining down the system.
Features and benefits
- A new tailpiece with an O-ring seal ensures an aesthetically appealing connection to the radiator without the need for sealing tape or compound.
- RA-NCX valve bodies are equipped with a kV limiting device for pre-setting of max. water flow.
- RLV-CX lockshield valves enables each radiator to be shut off individually to allow trouble-free maintenance or repair without affecting other radiators in the system.