
Accessories, Valves, Pushfit elbow, For valves: bidir, RLV-D
013G6275
Elbow with 15 mm pushfit
Product specifications
Characteristic | Value |
|---|---|
| CE mark | Out of scope |
| Colour | Nickel plated |
| Contains batteries | No |
| Description | Elbow with 15 mm pushfit |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valves | bidir, RLV-D |
| Material Description | Elbow with 15 mm push fit |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | Accessories, Valves |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Size | All sizes |
| Type of accessories | Pushfit elbow |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.082 Kilogram |
| Net weight | 0.079 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.056 Liter |
| EAN/UPC | 5715162437841 |