
Accessories, VHS Valves, Design cover, Angle, White RAL 9010
013G4751
Angle version. Design cover for design radiators and towel rails. White RAL 9010.
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for VHS Valves, Other valves accessories, Spare parts for TRV sets
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Colour | White RAL 9010 |
| Contains batteries | No |
| Description | Angle version. Design cover for design radiators and towel rails. White RAL 9010. |
| Design | Angle |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valves | VHS angle |
Characteristic | Value |
|---|---|
| Material Description | Design cover, VHS 15, RAL 9010 |
| Product group | VHS valves |
| Product line | Mechanical TRV |
| Product Type | Accessories, VHS Valves |
| Size | All sizes |
| Type of accessories | Design cover |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.118 Kilogram |
| Net weight | 0.118 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.963 Liter |
| EAN/UPC | 5702420039206 |