
Accessories, Valves, O-ring, For valves: RA; RLV-S
013G1020
O-RINGS SERVICE SET FOR TAIL PIECES DN15
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | O-RINGS SERVICE SET FOR TAIL PIECES DN15 |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valves | RARLV-S |
| Material Description | O-rings service set for tail pieces DN15 |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | Accessories, Valves |
| Size | DN 15 |
| Type of accessories | O-ring |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.22 Gram |
| Net weight | 0.18 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.002 Liter |
| EAN/UPC | 5702425117664 |