RA-IN with O-ring
The RA-N valve body is used in two-pipe heating systems and can be used together with all types of thermostatic elements in the Danfoss RA series. The valve bodies are fitted with a kv limiting device for pre-setting of max. water flow.
Features and benefits
- Compatible with all types of thermostatic elements in the Danfoss RA series for flexible system design.
- The integrated kv limiting device enables pre-setting of the maximum water flow for improved system balancing.
- Available in multiple flow ranges to suit different heating system requirements.