Danfoss logo
RA-IN-product-category

RA-IN

RA-IN valves are designed to work in conjunction with thermostatic sensors to deliver energy savings.

RA-IN valve bodies can be used together with thermostatic elements in the Danfoss RA sensor series, including Danfoss Aero®, React™, Redia®, Regus®, electronic thermostats and TWA thermal actuators.
RA-IN valves are used in two-pipe heating systems.

RA-IN valves are designed to fit with the Danfoss fitting range. A comprehensive range of compression fittings for PEX, AluPEX, copper and steel tubes is available. A special manual shut-off device is available as an accessory.

Features and benefits

  • Efficient control for two-pipe heating systems
  • Compatible with Danfoss RA sensors and multiple pipe types
  • Protective cap for manual regulation during construction
  • Replaceable gland seal assembly without draining the system
  • Brass valve body with nickel plating