U-bend garnitures
Danfoss U-bend garnitures are designed for incorporation into steel-pipe convectors as housing for the Danfoss integrated valves types with reinforced stuffing box to avoid damage on the valve at low temperature. As the U-bend garnitures are made of steel, the connection to the convector pipes can be done by a simple welding process. This means that the thermostatic valve function will be integrated into the convector and by that offer a compact, simple and nice installation.
Features and benefits
- RA-N 013G8370
- RA-G 013G8670