Radiator Valves, RA-G, RA-G, DN 25, Straight, Other permitted
013G1928
FCV DN25 PN16
013G1928
Product specifications
Characteristic | Value |
|---|---|
| Application | fan coils |
| Connection size in | G 1 |
| Connection size out | G 1 |
| Connection types | Internal thread |
| Contains batteries | No |
| Description | FCV DN25 PN16 |
| Design | Straight |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure range [bar] [Max] | 3.00 bar |
| Dimension standard | Other permitted |
| Kvs values [m³/h] | 4.00 m³/h |
Characteristic | Value |
|---|---|
| Label product | Yes |
| Material Description | FCV DN25 PN16 |
| Product group | Radiator Valves |
| Product line | Mechanical TRV |
| Product Type | RA-G |
| Tailpiece type | Without tailpiece |
| Test pressure [bar] | 25 bar |
| Valve size | DN 25 |
| Valve type | RA-G |
| Working pressure [bar] [Max] | 16 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.336 Kilogram |
| Net weight | 0.316 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.415 Liter |
| EAN/UPC | 5715255107699 |