
Radiator Valves, RA-G, High flow, DN 25, Straight, D
013G1896
High capacity valve for 1-pipe systems
013G1896
Product specifications
Characteristic | Value |
|---|---|
| Application | 1-pipe system |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Connection size in | Rp 1 |
| Connection size out | R 1 |
| Connection types | Internal thread |
| Contains batteries | No |
| Description | High capacity valve for 1-pipe systems |
| Design | Straight |
| DG Indicator Profile | Not relevant for dangerous goods |
| Dimension standard | D |
| Finish | Nickel plated |
| Flow temperature [°C] [Max] | 120 °C |
Characteristic | Value |
|---|---|
| Kvs values [m³/h] | 5.46 m³/h |
| Material Description | High Kvs G valve DN25 |
| Presetting | no |
| Product group | Radiator Valves |
| Product line | Mechanical TRV |
| Product Type | RA-G |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Tailpiece type | Standard |
| Test pressure [bar] | 25 bar |
| UL mark | No |
| Valve size | DN 25 |
| Valve type | High flow |
| Working pressure [bar] [Max] | 16 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.641 Kilogram |
| Net weight | 0.641 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.803 Liter |