RA-U
RA-U valves can be used with all types of thermostatic elements in the Danfoss series and with thermal actuators type TWA. RA-U valves are used in two-pipe heating systems and is available with the following setting ranges for max. water flow: kv = 0.016 - 0.30 m³/h. The valve are supplied with a protective cap which can be used for manual regulation during the construction phase. To be able to distinguish between other valves of the series the protective cap is yellow.
Products shown: 0