RA-IN
RA-IN valves are designed to work in conjunction with thermostatic sensor to deliver energy savings. RA-IN valve bodies can be used together with all types of thermostatic elements in the Danfoss RA sensor series, like Danfoss Aero®, React™, Redia®, Regus®,electronic thermostats and with TWA thermal actuators. RA-IN valves are used in two-pipe heating systems. They are designed to fit with Danfoss fitting range. A comprehensive range of compression fittings for PEX, AluPEX, copper and steel tubes are available. RA-IN valves are delivered in 'N' position which is fully open. Each valve body is supplied with a white protective cap, which can be used for manual regulation during the construction phase. The protective cap must not be used as a manual shut offdevice.