Danfoss logo
013L6851_DN10UK_3_2

Radiator Valves, MIO, M30x1.5, DN 10, Axial

013L6851

Danfoss Mio D series M30 x 1.5 valves for two-pipe heating systems.

Product specifications

Characteristic
Value
Application2-pipe system
CE markNo
Connection size inRp 3/8
Connection size outR 3/8
Connection typesInternal thread
Contains batteriesNo
DescriptionDanfoss Mio D series M30 x 1.5 valves for two-pipe heating systems.
DesignAxial
DG Indicator ProfileNot relevant for dangerous goods
Differential pressure range [bar] [Max]0.60 bar
Dimension standardD
FinishNickel plated
Flow temperature [°C] [Max]120 °C
Kv value at setting 1 [m³/h]0.040 m³/h
Kv value at setting 2 [m³/h]0.090 m³/h
Kv value at setting 3 [m³/h]0.150 m³/h
Kv value at setting 4 [m³/h]0.230 m³/h
Kv value at setting 5 [m³/h]0.270 m³/h
Characteristic
Value
Kv value at setting 6 [m³/h]0.320 m³/h
Kv value at setting 7 [m³/h]0.350 m³/h
Kv value at setting N [m³/h]0.430 m³/h
Kvs values [m³/h]0.65 m³/h
Material DescriptionMio-N M30x1.5 10 UK "D"
Presettingyes
Product groupRadiator Valves
Product lineMechanical TRV
Product TypeMIO
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.41386bbb-0006-4dca-8ca8-680b6931506b
SCIP dossier product nameMio-N M30x1.5 Radiator valve
Tailpiece typeStandard
Test pressure [bar]16 bar
UL markNo
Valve sizeDN 10
Valve typeM30x1.5
Working pressure [bar] [Max]10 bar

General specifications

Characteristic
Value
Gross weight0.265 Kilogram
Net weight0.245 Kilogram
Characteristic
Value
EAN/UPC5715162697771
Proposition 65Cancer and Reproductive Harm