MIO
All Danfoss Mio valve bodies can be used together with all types of thermostatic elements in the Danfoss React™ & Danfoss Redia® M30 series and with TWA-K thermal actuators. Danfoss Mio valves are used in two-pipe heating systems and comes in series D. Danfoss Mio valves are fitted with a kv limiting device for pre-setting of max. water flow and are available with the setting ranges: in the table below. Each valve body is supplied with a protective cap, which can be used for manual regulation during the construction phase.