Danfoss logo
RA-FN 013G4223 Radiator Valve

Radiator Valves, RA-FN, Fixed capacity, DN 15, Horizontal Angle, D

013G4223

Normal flow valves without presetting, external thread
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: RA-FN

Product specifications

Characteristic
Value
Application2-pipe system
CE markOut of scope
China RoHS complianceOut of scope
Connection size inRp 1/2
Connection size outR 1/2
Connection typesExternal Thread
Contains batteriesNo
DescriptionNormal flow valves without presetting, external thread
DesignHorizontal Angle
DG Indicator ProfileNot relevant for dangerous goods
Differential pressure range [bar] [Max]0.60 bar
Dimension standardD
FinishNickel plated
Flow temperature [°C] [Max]120 °C
Characteristic
Value
Kv value at Xp = 1 K [m³/h]0.220 m³/h
Kv value at Xp = 2 K [m³/h]0.730 m³/h
Kvs values [m³/h]0.90 m³/h
Material DescriptionRA-FN 15
Presettingno
Product groupRadiator Valves
Product lineMechanical TRV
Product TypeRA-FN
Tailpiece typeStandard
Test pressure [bar]16 bar
UL markOut of scope
Valve sizeDN 15
Valve typeFixed capacity
Working pressure [bar] [Max]10 bar

General specifications

Characteristic
Value
Gross weight0.213 Kilogram
Net weight0.213 Kilogram
Characteristic
Value
Volume0.265 Liter
EAN/UPC5702425090950