
Accessories, Sensors, Holder, Aero; Aveo; RA snap, white
013G3175
Holder for remote gas filled sensors
Product specifications
Characteristic | Value |
|---|---|
| CE evaluated | Out of scope |
| Contains batteries | No |
| Description | Holder for remote gas filled sensors |
| DG Indicator Profile | Not relevant for dangerous goods |
| For sensors | RA snap, whiteAeroAveo |
| Material Description | Casing, remote sensor |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | Accessories, Sensors |
| REACH Candidate List substances | No |
| Type of accessories | Holder |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.08 Kilogram |
| Net weight | 0.04 Kilogram |
| Volume | 0.047 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425235511 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |