RAS-DK sensors
The RAS-DK sensor elements are automatic proportional controllers and are suitable for planning according to DIN V 4701/10 and AP range ≤ 1 K (EnEV). RAS-DK 5169 has a frost protection setting and a zero shut-off. The sensor element fits, without the need for an adapter, on valve radiators from the following companies: Biasi, Delta, DiaNorm, Diatherm, Ferroli, Henrad, Kaimann, Kermi, Korado, Purmo, Radson, Superia, Stelrad, Veha, Zehnder-Completto Fix. RAS-DK is available in RAL 9016 (traffic white) as standard.