Danfoss Link™ Connect
Connect is an electronic radiator thermostat for residential use with a Danfoss Link™ system (for further information on the system, please refer to separate data sheet for Danfoss Link™ Central Controller). Connect is easy to install and is supplied with adapters for all thermostatic valves manufactured by Danfoss and most other radiator valve manufacturers. Connect is battery powered, compact and very easy to operate with only three buttons on the front and wireless connection to Danfoss Link™ Central Controller.
Features and benefits
- Provides a high level of comfort
- Energy saving
- Easy to install
- Easy to operate with only three buttons
- Variable set points and up to 3 set-back
- PID control (precise temperature regulation)
- Adaptive learning
- Weekly programs with adjustable temperature
- Min./max. temp. limitation
- Open-window function