
Radiator thermostat, Danfoss Eco™ Bluetooth, Adapter type: RAV; RA; RAVL; M30
014G1100
Stand-alone electronic thermostatic radiator valve, Bluetooth
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Danfoss Eco™
Product specifications
Characteristic | Value |
|---|---|
| Actuator type | Electromechanical |
| Adapter type | M30RARAVRAVL |
| Ambient temperature [°C] [max] | 40 °C |
| Ambient temperature [°C] [min] | 0 °C |
| Application | Residential (pollution degree 2) |
| Approval | BluetoothERCCEEAC |
| Battery lifetime [Years] | 2 yr |
| CE mark | Yes |
| Colour | RAL 9016 |
| Contains batteries | No |
| Control | PID |
| Description | Stand-alone electronic thermostatic radiator valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Display type | LCD with backlight |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Heating control type | Radiator thermostat |
| In scope of WEEE | Yes |
| Low battery indicator | Yes |
| Material Description | Eco Thermostat 014G1100 Radiator Sensors |
| Noise level Heat dB(A) JIS C 9612 | <30 |
| Open-window function | Yes |
Characteristic | Value |
|---|---|
| Power consumption (standby) [mW] | 3.0 mW |
| Power consumption [W] | 1.2 W |
| Product group | Radiator thermostat |
| Product line | Mechanical TRV |
| Product Type | Danfoss Eco™ Bluetooth |
| Safety classification | Type 1 |
| Software class | A |
| Spindle movement | Linear, up to 4.5 mm, max. 2 mm on valve (1 mm/s) |
| Supply batteries | 2 x 1,5 V AA-Alkaline batteries |
| System integration | Stand-alone |
| Temperature measurement interval | 1 min |
| Temperature setting range [°C] [Max] | 28 °C |
| Temperature setting range [°C] [Min] | 4 °C |
| Thermostat | Programmable electronic radiator valve controller |
| Thermostat IP Class | 20 |
| Transmission frequency [GHz] | 2.4 GHz |
| Transmission power [mW] [Max] | 2.10 mW |
| Transport temperature [°C] [Max] | 65 °C |
| Transport temperature [°C] [Min] | -20 °C |
| Water temperature [°C] [Max] | 90 °C |
| Wireless standard | Bluetooth |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.265 Kilogram |
| Net weight | 0.265 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.394 Liter |
| EAN/UPC | 5702425145193 |