Radiator thermostat, Danfoss Ally™, Adapter type: RA; M30, 2.4 GHz
014G2463
Electronic thermostatic radiator valve for the Danfoss Ally™ system
Product specifications
Characteristic | Value |
---|---|
(0) | |
Actuator type | ABRA-A5 |
Adapter type | M30RA |
Ambient temperature [°C] [max] | 40 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | Residential (pollution degree 2) |
Approval | UA.TR.089 |
Approvals | CEEACUKCAUA.TR.089 |
Ball pressure test temperature [°C] | 75 °C |
Battery lifetime [Years] | 2 yr |
Colour | RAL 9016 |
Control | PID |
Description | Electronic thermostatic radiator valve for the Danfoss Ally™ system |
Display type | LCD with backlight |
Heating control type | Radiator thermostat |
Low battery indicator | Yes |
Material Description | Danfoss Ally Radiator Thermostat RU B2C |
Noise level Heat dB(A) JIS C 9612 | <30 |
Open-window function | Yes |
Power consumption (standby) [mW] | 3.0 mW |
Characteristic | Value |
---|---|
Power consumption [W] | 1.2 W |
Product group | Radiator thermostat |
Product line | 61 |
Product Type | Danfoss Ally™ |
Product width [mm] | 55 mm |
Safety classification | Type 1 |
SCIP dossier no. | a90f68b8-f3fb-4eb7-93b0-8738ffc7d80c |
SCIP dossier product name | Danfoss Ally eTRV - Electronic thermostatic radiator valve |
Software class | A |
Spindle movement | Linear, up to 4.5 mm, max. 2 mm on valve (1 mm/s) |
Supply batteries | 2 x 1,5 V AA-Alkaline batteries |
System integration | Danfoss Ally™ |
Temperature measurement interval | 1 min |
Temperature setting range [°C] [Max] | 35 °C |
Temperature setting range [°C] [Min] | 5 °C |
Thermostat IP Class | 20 |
Transmission frequency [GHz] | 2.4 GHz |
Water temperature [°C] [Max] | 90 °C |
Wireless standard | Zigbee |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.236 Kg |
Net weight | 0.2 Kg |
Characteristic | Value |
---|---|
Volume | 0.794 Liter |
EAN | 5715162292563 |