
Tools, Dismantle tool, For valves: RA-DV
013G7827
Suitcase (spare part for demounting tool)
013G7827
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Suitcase (spare part for demounting tool) |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valves | RA-DV |
| Material Description | Dismantle tool suitcase without content |
| Product group | Accessories |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | Tools |
| REACH Candidate List substances | No |
| Size | All sizes |
| Type of accessories | Dismantle tool |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.947 Kilogram |
| Net weight | 3.467 Kilogram |
| Volume | 49.77 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425148880 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |