Danfoss logo
MAV-product-category

MAV

Manual valves, are intended for mounting in the flow of the radiator in systems, where a constant flow is required. By means of a manual valve, each radiator can be shut off individually to allow trouble free maintenance or repair without affecting other radiators in the system.Manual valves are available in angle and straight versions with internal connection.

Features and benefits

  • Manual valves are available in angle and straight versions