
Accessories, Cap, No tailpiece, 3/8"
3988K3599
Cap 5/8" for 3/8'' valve
3988K3599
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Cap 5/8" for 3/8'' valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valve size | DN 10 |
| For valves | TRVRLVRLV-S |
| Material Description | VERSCHLUSSKAPPE RA / RAV 5/8" |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | Union Nuts and Tailpieces |
| Size | 3/8" |
| Tailpiece type | No tailpiece |
| Type of accessories | Cap |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.024 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.024 Kilogram |