
Accessories, Nipple, Reduction, 3/8" x 1/4"
3988-054
Reduction nipple 3/8" x 1/4"
3988-054
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Reduction nipple 3/8" x 1/4" |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valve size | DN 10 |
| For valves | TRVRLVRLV-S |
| Material Description | REDUZIER-NIPPEL RA 3/8" AUF 1/4" |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | Union Nuts and Tailpieces |
| Size | 3/8" x 1/4" |
| Tailpiece type | Reduction |
| Type of accessories | Nipple |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.033 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.033 Kilogram |