Accessories, Nipple, Reduction, 1/2" x 3/8"
3988-050
Reduction nipple 1/2" x 3/8", L = 36 mm
3988-050
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Reduction nipple 1/2" x 3/8", L = 36 mm |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valve size | DN 15 |
| For valves | TRVRLVRLV-S |
| Material Description | SPEZIAL N 3/8" ZU/POUR RA-G 15 LANG 36MM |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | Union Nuts and Tailpieces |
| Size | 1/2" x 3/8" |
| Tailpiece type | Reduction |
| Type of accessories | Nipple |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.04 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.04 Kilogram |