
Accessories, Tailpiece, Extended, DN 15
3988-014
Extended tailpiece RA/RAV 1/2" L = 37 mm
3988-014
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Extended tailpiece RA/RAV 1/2" L = 37 mm |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valve size | DN 15 |
| For valves | TRVRLVRLV-S |
| Material Description | VERLÄNGERTER NIPPEL RA/RAV 1/2" L=37MM |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | Union Nuts and Tailpieces |
| Size | DN 15 |
| Tailpiece type | Extended |
| Type of accessories | Tailpiece |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.05 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.05 Kilogram |