Accessories, Tailpiece, Long, DN 10
192H0187
Long tailpiece R 3/8", 55 mm
192H0187
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Long tailpiece R 3/8", 55 mm |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| For valve size | DN 10 |
| For valves | TRVRLVRLV-S |
| Label product | Yes |
| Material Description | Nipple R3/8" 65 MM |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | Union Nuts and Tailpieces |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | a127795a-174e-4676-ba45-a71d5cf6b3fa |
| SCIP dossier product name | Tail piece 2 |
| Size | DN 10 |
| Tailpiece type | Long |
| Type of accessories | Tailpiece |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.066 Kilogram |
| Net weight | 0.066 Kilogram |
| Volume | 0.029 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420053400 |
| Proposition 65 | Cancer and Reproductive Harm |