Accessories, Nipple, Reduction, R 1 1/4" x 3/4"
192H0157
RA reduction nipple 1 1/4" x 3/4"
192H0157
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | RA reduction nipple 1 1/4" x 3/4" |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valve size | DN 32 |
| For valves | TRVRLVRLV-S |
| Label product | Yes |
| Material Description | RA Reduziernippel |
| Product group | Accessories |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | Union Nuts and Tailpieces |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | fe7036e0-7f73-4a20-be24-7c219b276775 |
| SCIP dossier product name | Adapter |
| Size | R 1 1/4" x 3/4" |
| Tailpiece type | Reduction |
| Type of accessories | Nipple |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.127 Kilogram |
| Net weight | 0.127 Kilogram |
| Volume | 0.055 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420056401 |
| Proposition 65 | Cancer and Reproductive Harm |