Accessories, Union nut, No tailpiece, DN 25
013U0501
Nickel plated
013U0501
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Nickel plated |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| For valve size | DN 25 |
| For valves | TRVRLVRLV-S |
| Material Description | Union Nut 25 |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | Union Nuts and Tailpieces |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 1c6c9887-9101-48a2-b8fc-d494f92365dd |
| Size | DN 25 |
| Tailpiece type | No tailpiece |
| Type of accessories | Union nut |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.082 Kilogram |
| Net weight | 0.082 Kilogram |
| Volume | 0.068 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420009544 |
| Proposition 65 | Cancer and Reproductive Harm |