Danfoss logo
Union Nut

Accessories, Union nut, No tailpiece, DN 20

013U0499

Nickel plated

Product specifications

Characteristic
Value
CE markNo
Contains batteriesNo
DescriptionNickel plated
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
For valve sizeDN 20
For valvesTRVRLVRLV-S
Material DescriptionUnion nut 20
Characteristic
Value
Product groupAccessories
Product lineMechanical TRV
Product TypeUnion Nuts and Tailpieces
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.1c6c9887-9101-48a2-b8fc-d494f92365dd
SizeDN 20
Tailpiece typeNo tailpiece
Type of accessoriesUnion nut
UL markNo

General specifications

Characteristic
Value
Gross weight0.054 Kilogram
Net weight0.054 Kilogram
Volume0.037 Liter
Characteristic
Value
EAN/UPC5702420013077
Proposition 65Cancer and Reproductive Harm