Danfoss logo
Union Nuts and Tailpieces 013U0489 Accessories, Union Connections_R

Accessories, Tailpiece, NPT thread, DN 25

013U0489

Nickel plated, NPT threads

Product specifications

Characteristic
Value
CE markNo
Contains batteriesNo
DescriptionNickel plated, NPT threads
DG Indicator ProfileNot relevant for dangerous goods
For valve sizeDN 25
For valvesTRVRLVRLV-S
Material DescriptionNipple 25, NPT
Product groupAccessories
Product lineMechanical TRV
Characteristic
Value
Product TypeUnion Nuts and Tailpieces
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.fd44d733-5a2d-47b5-a403-f9f5bbc5af60
SCIP dossier product nameTail piece 3
SizeDN 25
Tailpiece typeNPT thread
Type of accessoriesTailpiece
UL markNo

General specifications

Characteristic
Value
Gross weight0.129 Kilogram
Net weight0.12 Kilogram
Volume0.075 Liter
Characteristic
Value
EAN/UPC5702420014869
Proposition 65Cancer and Reproductive Harm