Accessories, Tailpiece, NPT thread, DN 20
013U0479
Nickel plated, NPT threads
013U0479
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Nickel plated, NPT threads |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| For valve size | DN 20 |
| For valves | TRVRLVRLV-S |
| Material Description | Nipple 20, NPT |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | Union Nuts and Tailpieces |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 9ec20f5c-609e-4f6d-89e0-e4aac7eb51b5 |
| Size | DN 20 |
| Tailpiece type | NPT thread |
| Type of accessories | Tailpiece |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 90 Gram |
| Net weight | 48 Gram |
| Volume | 0.051 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420022864 |
| Proposition 65 | Cancer and Reproductive Harm |