Accessories, Tailpiece, Short, DN 25
013U0407
Short tailpiece, 1", 10 pcs.
013U0407
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Short tailpiece, 1", 10 pcs. |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valve size | DN 25 |
| For valves | TRVRLVRLV-S |
| Material Description | Nipple 25, short |
| Product group | Accessories |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | Union Nuts and Tailpieces |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | b49e5af8-c533-45d1-af9c-c7f21ad03135 |
| Size | DN 25 |
| Tailpiece type | Short |
| Type of accessories | Tailpiece |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.125 Kilogram |
| Net weight | 0.125 Kilogram |
| Volume | 0.09 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420000640 |
| Proposition 65 | Cancer and Reproductive Harm |