Accessories, Tailpiece, Standard, DN 20
013L0469
Nickel plated
013L0469
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Nickel plated |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| For valve size | DN 20 |
| For valves | TRVRLVRLV-S |
| Material Description | Nipple 20 |
| Product group | Accessories |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | Union Nuts and Tailpieces |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | a127795a-174e-4676-ba45-a71d5cf6b3fa |
| SCIP dossier product name | Tail piece 2 |
| Size | DN 20 |
| Tailpiece type | Standard |
| Type of accessories | Tailpiece |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 76 Gram |
| Net weight | 73 Gram |
| Volume | 0.07 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420003894 |
| Proposition 65 | Cancer and Reproductive Harm |