Accessories, Tailpiece, Standard, DN 10
013L0463
Nickel plated
013L0463
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Nickel plated |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valve size | DN 10 |
| For valves | TRVRLVRLV-S |
| Material Description | Nipple 10 |
| Product group | Accessories |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | Union Nuts and Tailpieces |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 9ec20f5c-609e-4f6d-89e0-e4aac7eb51b5 |
| Size | DN 10 |
| Tailpiece type | Standard |
| Type of accessories | Tailpiece |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 26.792 Gram |
| Net weight | 26.792 Gram |
| Volume | 0.012 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420011486 |
| Proposition 65 | Cancer and Reproductive Harm |