Accessories, Tailpiece, Short, DN 15
013L0445
Short tailpiece, 1/2", 10 pcs.
013L0445
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Short tailpiece, 1/2", 10 pcs. |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| For valve size | DN 15 |
| For valves | TRVRLVRLV-S |
| Label product | Yes |
| Material Description | CONNECTION 1/2 |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | Union Nuts and Tailpieces |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 8a0242e8-412c-49a3-a1dd-3316a1631b57 |
| SCIP dossier product name | Tail piece 5 |
| Size | DN 15 |
| Tailpiece type | Short |
| Type of accessories | Tailpiece |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.032 Kilogram |
| Net weight | 0.032 Kilogram |
| Volume | 0.026 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420002477 |
| Proposition 65 | Cancer and Reproductive Harm |