Accessories, Tailpiece, NPT thread, DN 15
013G8134
Nickel plated, NPT threads
013G8134
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Nickel plated, NPT threads |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valve size | DN 15 |
| For valves | TRVRLVRLV-S |
| Material Description | Tail piece 15, NPT thread |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | Union Nuts and Tailpieces |
| Size | DN 15 |
| Tailpiece type | NPT thread |
| Type of accessories | Tailpiece |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.054 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.054 Kilogram |