
Accessories, Tailpiece, Self-sealing with union nut, DN 10
013G6845
Set self-sealing tailpiece DN10 with union nut DN15
013G6845
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Set self-sealing tailpiece DN10 with union nut DN15 |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valve size | DN 15 |
| For valves | TRVRLVRLV-S |
| Label product | Yes |
| Material Description | DN10 Self-Seal TP, w. DN15 UN |
| Product group | Accessories |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | Union Nuts and Tailpieces |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | cf068ffe-a243-439b-a59e-dfafd9ccf59d |
| SCIP dossier product name | tail piece set 2 |
| Size | DN 10 |
| Tailpiece type | Self-sealing with union nut |
| Type of accessories | Tailpiece |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.075 Kilogram |
| Net weight | 0.073 Kilogram |
| Volume | 0.081 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425192531 |
| Proposition 65 | Cancer and Reproductive Harm |