Accessories, Tailpiece, With union nut, DN 15
013G6843
Set union nut DN15, tailpiece DN15 (project)
013G6843
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Set union nut DN15, tailpiece DN15 (project) |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valve size | DN 15 |
| For valves | TRVRLVRLV-S |
| Material Description | Set std. TP DN15-Union nut DN15 |
| Product group | Accessories |
| Product line | Mechanical TRV |
Characteristic | Value |
|---|---|
| Product Type | Union Nuts and Tailpieces |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 17e7bf2c-4801-4460-b9a7-855670c2343d |
| SCIP dossier product name | Tail piece set 1 |
| Size | DN 15 |
| Tailpiece type | With union nut |
| Type of accessories | Tailpiece |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.075 Kilogram |
| Net weight | 0.075 Kilogram |
| Volume | 0.084 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425149627 |
| Proposition 65 | Cancer and Reproductive Harm |