
Accessories, Tailpiece, Self-sealing with union nut, DN 15
013G3204
Self-sealing tailpiece with union nut DN15
013G3204
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Self-sealing tailpiece with union nut DN15 |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valve size | DN 15 |
| For valves | TRVRLVRLV-S |
| Label product | Yes |
| Material Description | NIPPEL & MUTTER 1/2" M O-RING |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | Union Nuts and Tailpieces |
| REACH Candidate List substances | No |
| Size | DN 15 |
| Tailpiece type | Self-sealing with union nut |
| Type of accessories | Tailpiece |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.056 Kilogram |
| Net weight | 0.056 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | No Reproductive Toxins or Carcinogens |