Accessories, Union nut, No tailpiece, DN 20
013G3186
Nickel plated
013G3186
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Nickel plated |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valve size | DN 20 |
| For valves | TRVRLVRLV-S |
| Material Description | Union nut 20, (Ni) |
| Product group | Accessories |
Characteristic | Value |
|---|---|
| Product line | Mechanical TRV |
| Product Type | Union Nuts and Tailpieces |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 2999d3dc-e58b-4fc4-b8e6-3ec6e3f546ce |
| Size | DN 20 |
| Tailpiece type | No tailpiece |
| Type of accessories | Union nut |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.054 Kilogram |
| Net weight | 0.053 Kilogram |
| Volume | 0.022 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420069456 |
| Proposition 65 | Cancer and Reproductive Harm |