Danfoss logo
Tailpiece_013G3185_L

Accessories, Tailpiece, Standard, DN 20

013G3185

Nickel plated

Product specifications

Characteristic
Value
CE markNo
Contains batteriesNo
DescriptionNickel plated
DG Indicator ProfileNot relevant for dangerous goods
For valve sizeDN 20
For valvesTRVRLVRLV-S
Material DescriptionTail piece 20, (Ni)
Product groupAccessories
Characteristic
Value
Product lineMechanical TRV
Product TypeUnion Nuts and Tailpieces
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.8a0242e8-412c-49a3-a1dd-3316a1631b57
SizeDN 20
Tailpiece typeStandard
Type of accessoriesTailpiece
UL markNo

General specifications

Characteristic
Value
Gross weight0.072 Kilogram
Net weight0.071 Kilogram
Volume0.028 Liter
Characteristic
Value
EAN/UPC5702420069449
Proposition 65Cancer and Reproductive Harm