Accessories, Reduction nipple, Standard, 1/2"
013G0095
Reduction (union nut and tailpiece) DN10 x 1/2"
013G0095
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| Contains batteries | No |
| Description | Reduction (union nut and tailpiece) DN10 x 1/2" |
| DG Indicator Profile | Not relevant for dangerous goods |
| For valve size | DN 10 |
| For valves | TRVRLVRLV-S |
| Material Description | Union piece ass'y |
Characteristic | Value |
|---|---|
| Product group | Accessories |
| Product line | Mechanical TRV |
| Product Type | Union Nuts and Tailpieces |
| Size | 1/2" |
| Tailpiece type | Standard |
| Type of accessories | Reduction nipple |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.057 Kilogram |
| Net weight | 0.055 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.024 Liter |