Accessories, Lockshield Valves, Cover cap, For valves: RLV-D, All sizes
003L0106
Wheel head /Cover cap for RLV-D lockshield valve
Product specifications
Characteristic | Value |
---|---|
CE evaluated | Out of scope |
Contains batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Wheel head /Cover cap for RLV-D lockshield valve |
Finish | White |
For valve size | All sizes |
For valves | RLV-D |
Characteristic | Value |
---|---|
Material Description | Wheel head cap |
Product Type | Accessories, Lockshield Valves |
Product group | Accessories |
Product line | Mechanical TRV |
Tailpiece type | Without tailpiece |
Type of accessories | Cover cap |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.022 Kilogram |
Net weight | 0.017 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.07 Liter |
EAN/UPC | 5702424614027 |