
Lockshield Valves, RLV-S, DN 10, Straight, Metric thread, Internal thread
013G6290
Lockshield valve with metric thread
013G6290
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Connection to radiator | R 1/2 |
| Connection to system | G 3/8 |
| Connection types | Internal thread |
| Contains batteries | No |
| Description | Lockshield valve with metric thread |
| Design | Straight |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Finish | Nickel plated |
| Flow temperature [°C] [Max] | 120 °C |
| Kvs values [m³/h] | 1.04 m³/h |
| Label product | Yes |
Characteristic | Value |
|---|---|
| Material Description | RLV-S 10/15 straight "S" |
| Product group | Lockshield Valves |
| Product line | Mechanical TRV |
| Product Type | RLV-S |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | ccf6768c-3bf8-44da-946b-1ea15d43011e |
| SCIP dossier product name | RLV-S Lock shield 2 |
| Surface | Nickel plated |
| Tailpiece size [mm] | 10/15 mm |
| Tailpiece type | Metric thread |
| Test pressure [bar] | 16 bar |
| UL mark | No |
| Valve size | DN 10 |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.164 Kilogram |
| Net weight | 0.157 Kilogram |
| Volume | 0.077 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420086675 |
| Proposition 65 | Cancer and Reproductive Harm |