
Lockshield Valves, RLV-D, DN 10, Straight
013G6221
RLV-D straight, chrome plated
013G6221
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Connection to radiator | R 3/8 |
| Connection to system | G 3/8 |
| Connection types | External Thread |
| Contains batteries | No |
| Description | RLV-D straight, chrome plated |
| Design | Straight |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Finish | Chrome plated |
| Flow temperature [°C] [Max] | 120 °C |
Characteristic | Value |
|---|---|
| Material Description | RLV-D Straight, Chrome |
| Product group | Lockshield Valves |
| Product line | Mechanical TRV |
| Product Type | RLV-D |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 6e9d9914-9879-40f3-b9da-22d167da938a |
| SCIP dossier product name | RLV-D Lock shield 2 |
| Tailpiece type | No tailpiece |
| Test pressure [bar] | 16 bar |
| UL mark | No |
| Valve size | DN 10 |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.094 Kilogram |
| Net weight | 0.09 Kilogram |
| Volume | 0.088 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420072739 |
| Proposition 65 | Cancer and Reproductive Harm |