
H-piece valves, RLV-KB, 15, Angle
003L0398
RLV-KB lockshield valve 1/2" angle
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: RLV-KB
003L0398
Product specifications
Characteristic | Value |
|---|---|
| Application | 2-pipe system |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Connection to radiator | G 1/2 |
| Connection to system | G 3/4 |
| Contains batteries | No |
| Description | RLV-KB lockshield valve 1/2" angle |
| Design | Angle |
| DG Indicator Profile | Not relevant for dangerous goods |
| Distance center to center [mm] | 50 mm |
| Flow temperature [°C] [Max] | 120 °C |
| Kvs values [m³/h] | 1.40 m³/h |
Characteristic | Value |
|---|---|
| Material Description | RLV-KB lockshield valve 1/2 angle |
| Product group | H-piece valves |
| Product line | Mechanical TRV |
| Product Type | RLV-KB |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | fbd1f60c-e1ad-4d7e-b8fc-86136ff14cb2 |
| SCIP dossier product name | RLV-KB 1/2" H-piece |
| Surface | Nickel plated |
| Test pressure [bar] | 16 bar |
| UL mark | No |
| Valve size | 15 |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.344 Kilogram |
| Net weight | 0.318 Kilogram |
| Volume | 0.264 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425241901 |
| Proposition 65 | Cancer and Reproductive Harm |