
H-piece valves, RLV-KB, 15, Straight
003L0396
RLV-KB lockshield valve 1/2" straight
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: RLV-KB
003L0396
Product specifications
Characteristic | Value |
|---|---|
| Application | 2-pipe system |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Connection to radiator | G 1/2 |
| Connection to system | G 3/4 |
| Contains batteries | No |
| Description | RLV-KB lockshield valve 1/2" straight |
| Design | Straight |
| DG Indicator Profile | Not relevant for dangerous goods |
| Distance center to center [mm] | 50 mm |
| Flow temperature [°C] [Max] | 120 °C |
| Kvs values [m³/h] | 1.40 m³/h |
Characteristic | Value |
|---|---|
| Material Description | RLV-KB lockshield valve 1/2 straight |
| Product group | H-piece valves |
| Product line | Mechanical TRV |
| Product Type | RLV-KB |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | fbd1f60c-e1ad-4d7e-b8fc-86136ff14cb2 |
| SCIP dossier product name | RLV-KB 1/2" H-piece |
| Surface | Nickel plated |
| Test pressure [bar] | 16 bar |
| UL mark | No |
| Valve size | 15 |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.33 Kilogram |
| Net weight | 0.306 Kilogram |
| Volume | 0.148 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425241895 |
| Proposition 65 | Cancer and Reproductive Harm |