
H-piece valves, RLV-KS, 15, Straight
003L0220
Standard H-piece with shut-off
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: H-piece valve
003L0220
Product specifications
Characteristic | Value |
|---|---|
| Application | 2-pipe system |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Connection to radiator | G 1/2 |
| Connection to system | G 3/4 |
| Contains batteries | No |
| Description | Standard H-piece with shut-off |
| Design | Straight |
| DG Indicator Profile | Not relevant for dangerous goods |
| Distance center to center [mm] | 50 mm |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow temperature [°C] [Max] | 120 °C |
| Kvs values [m³/h] | 1.30 m³/h |
Characteristic | Value |
|---|---|
| Label product | Yes |
| Material Description | RLV-KS 1/2" straight, nickel-plated |
| Product group | H-piece valves |
| Product line | Mechanical TRV |
| Product Type | RLV-KS |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | a3e070d0-c614-4063-a8f9-af2a0b7733b5 |
| SCIP dossier product name | RLV-KS, H-piece |
| Surface | Nickel plated |
| Test pressure [bar] | 16 bar |
| UL mark | No |
| Valve size | 15 |
| Working pressure [bar] [Max] | 10 bar |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.418 Kilogram |
| Net weight | 0.417 Kilogram |
| Volume | 0.42 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420035864 |
| Proposition 65 | Cancer and Reproductive Harm |