Danfoss logo
RTD-CB 013L1926

Flow restrictors, RTD-CB, Back-flow, DN 20

013L1926

Assembled back-flow restrictor

Product specifications

Characteristic
Value
Application1-pipe system
CE markOut of scope
Connection sizeDN 20
Connection size inR 3/4
Connection size outRp 3/4
Contains batteriesNo
DescriptionAssembled back-flow restrictor
DG Indicator ProfileNot relevant for dangerous goods
Flow restrictor typeBack-flow
Flow temperature [°C] [Max]120 °C
Characteristic
Value
Kvs values [m³/h]8.06 m³/h
Label productYes
Material DescriptionRTD-CB DN20
Product groupFlow restrictors
Product lineMechanical TRV
Product TypeRTD-CB
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Test pressure [bar]16 bar
UL markOut of scope
Working pressure [bar] [Max]10 bar

General specifications

Characteristic
Value
Gross weight0.327 Kilogram
Net weight0.327 Kilogram
Volume0.257 Liter
Characteristic
Value
EAN/UPC5702420079509
Proposition 65Cancer and Reproductive Harm